For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
GVM - Rotary fitting (screw-in connector), straight, friction bearing
Bill of material
GVM NW 08 HS
DES
Identifier
GVM NW 08 HS
SER
Series
Heavy
PRES
Pressure
PN 100 bar
OD
Pipe diameter OD
12 mm
G
Thread G
M 22 x 1.5
D3
Diameter D3
27 mm
I
Length I
14 mm
L2
Length L2
28.0 mm
L3
Length L3
21.0 mm
L6
Length L6
44.0 mm
SW
Width across flats SW
27 mm
S1
Width across flats S1
22 mm
S2
Width across flats S2
24 mm
INFO
Website link
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.